IESNA:LM-63-2002
[TEST]P956328
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31182
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4317.7 4878.4 5436.9 5909.5 6270.3 6489.5 6650.6 6818.1 6977.1 7159.7
7383.1 7623.7 7922.2 8248.8 8656.9 9239 10042.4 11129.4 12564.3 14401
16778.9 19629.5 22271.6 23805.4 23513.3 21262 17090.4 12398.9 7956.6 5656
3903.1 2446.7 1361.9 296.4 0 0 0
4317.7 4794.6 5301.5 5714 6021.2 6223.1 6362.7 6515.2 6676.3 6841.7
7050.1 7299.3 7589.3 7911.5 8298.2 8805.1 9486.1 10386.1 11537.5 13137.9
15223.7 17225.7 18207.4 17870.2 16686.5 14701.7 11574 7832 4229.6 2498.3
1376.9 616.5 238.4 30.1 0 0 0
4317.7 4745.2 5138.3 5426.1 5643.1 5774.1 5866.5 5986.8 6092.1 6193
6334.8 6523.8 6747.2 6962 7191.9 7473.3 7804.1 8201.5 8689.1 9176.7
9325 8835.2 7595.7 6141.5 4521.8 3138.4 2216.9 1600.3 1123.5 807.7
545.6 326.5 182.6 81.6 15 0 0
4317.7 4622.7 4914.9 5129.7 5254.3 5318.7 5363.8 5383.2 5370.3 5320.9
5247.8 5209.2 5166.2 5063.1 4837.6 4515.3 4180.2 3860.2 3585.2 3398.3
3303.8 3217.9 3099.7 2900 2747.4 2629.3 2264.1 1834.5 1211.5 848.5
605.8 421 279.3 120.3 17.2 0 0
4317.7 4500.3 4710.8 4869.8 4955.7 4977.2 4927.8 4794.6 4579.8 4300.5
3999.8 3757.1 3598.1 3501.4 3424.1 3310.2 3147 2990.2 2867.7 2803.3
2803.3 2820.5 2824.8 2807.6 2680.8 2401.6 2105.2 1907.5 1606.8 1291
936.6 614.4 335.1 131 8.6 0 0
4317.7 4401.5 4502.4 4618.4 4702.2 4693.6 4579.8 4358.5 4090 3838.7
3630.3 3482.1 3396.2 3331.7 3256.5 3140.5 2977.3 2779.7 2586.3 2433.8
2352.2 2362.9 2429.5 2474.6 2457.4 2382.3 2219 1954.8 1660.5 1383.4
1123.5 882.9 642.3 373.8 161.1 0 0
4317.7 4268.3 4300.5 4382.2 4472.4 4515.3 4448.7 4302.7 4139.4 3993.3
3845.1 3677.6 3503.6 3333.9 3168.5 2994.5 2803.3 2601.4 2410.2 2253.4
2113.7 1995.6 1894.6 1830.2 1810.9 1804.4 1770 1692.7 1559.5 1372.6
1059 726.1 401.7 212.7 77.3 0 0
4317.7 4180.2 4100.7 4117.9 4249 4416.5 4547.6 4558.3 4465.9 4319.9
4150.2 3948.2 3714.1 3467.1 3232.9 3009.5 2796.8 2590.6 2405.9 2262
2156.7 2088 2032.1 1963.4 1858.1 1692.7 1520.9 1396.3 1284.6 1160
996.7 771.2 496.2 287.8 94.5 0 0
4317.7 4075 3890.2 3862.3 3991.2 4315.6 4663.6 4826.8 4777.4 4592.7
4371.4 4145.9 3907.4 3643.2 3379 3121.2 2878.5 2655.1 2459.6 2309.2
2195.4 2115.9 2083.7 2062.2 2014.9 1911.8 1787.2 1645.5 1501.5 1334
1129.9 880.7 648.7 408.1 133.2 0 0
4317.7 3974 3696.9 3559.4 3626 3952.5 4431.6 4816.1 4908.4 4747.3
4478.8 4221 3982.6 3733.4 3486.4 3239.4 2994.5 2756 2547.7 2388.7
2255.5 2167.4 2103 2075.1 2034.3 1959.1 1851.7 1731.4 1600.3 1454.3
1252.4 994.6 730.4 401.7 124.6 4.3 0
4317.7 3883.8 3578.8 3398.3 3424.1 3716.2 4158.7 4545.4 4762.4 4702.2
4476.7 4221 3982.6 3746.3 3514.3 3282.3 3041.7 2805.4 2599.2 2425.2
2277 2176 2100.9 2055.7 2008.5 1922.6 1795.8 1658.3 1520.9 1359.8
1160 897.9 653 348 94.5 0 0
4317.7 3866.6 3503.6 3252.2 3205 3398.3 3744.2 4139.4 4401.5 4427.3
4287.6 4070.7 3855.9 3656.1 3458.5 3245.8 3022.4 2796.8 2588.5 2410.2
2257.7 2148.1 2053.6 1967.7 1864.6 1712 1499.4 1252.4 1020.4 829.2
640.1 427.5 259.9 131 10.7 0 0
4317.7 3761.3 3314.5 2962.2 2788.3 2796.8 2906.4 3054.6 3172.8 3235.1
3235.1 3157.7 3058.9 2953.7 2837.7 2715.2 2594.9 2463.9 2307.1 2146
1991.3 1815.2 1632.6 1473.6 1312.5 1095.5 880.7 723.9 599.3 476.9
350.1 217 101 27.9 0 0 0
4317.7 3684 3170.6 2743.1 2478.9 2365.1 2328.6 2324.3 2311.4 2292
2251.2 2173.9 2081.5 1972 1843.1 1737.8 1634.7 1555.2 1503.7 1482.2
1454.3 1394.1 1297.5 1175 1028.9 876.4 734.7 610.1 491.9 384.5
275 154.7 66.6 10.7 0 0 0
4317.7 3645.3 3074 2607.8 2300.6 2148.1 2068.6 1999.9 1922.6 1836.6
1759.3 1697 1626.1 1568.1 1499.4 1430.6 1357.6 1263.1 1157.8 1069.8
979.5 897.9 827 771.2 708.9 631.5 545.6 459.7 367.3 281.4
191.2 120.3 58 2.1 0 0 0
4317.7 3613.1 3016 2536.9 2214.7 2042.9 1937.6 1836.6 1740 1643.3
1550.9 1471.5 1396.3 1321.1 1252.4 1185.8 1114.9 1041.8 973.1 900.1
831.3 771.2 717.5 659.5 590.7 530.6 461.8 384.5 296.4 219.1
159 94.5 32.2 0 0 0 0
4317.7 3643.2 3035.3 2547.7 2199.7 1997.7 1862.4 1759.3 1671.2 1585.3
1499.4 1417.8 1334 1258.8 1190.1 1121.3 1050.4 973.1 895.8 816.3
747.5 689.5 640.1 597.2 554.2 507 442.5 371.6 309.3 255.6
197.6 135.3 49.4 0 0 0 0
4317.7 3660.4 3056.8 2562.7 2191.1 1946.2 1802.3 1709.9 1628.3 1542.3
1460.7 1379.1 1306.1 1237.3 1172.9 1104.1 1035.4 958.1 880.7 803.4
734.7 685.2 644.4 610.1 569.3 513.4 438.2 375.9 328.7 279.3
219.1 146.1 58 17.2 0 0 0
4317.7 3660.4 3080.4 2582 2184.6 1905.4 1752.9 1664.8 1583.2 1501.5
1411.3 1334 1267.4 1194.4 1123.5 1052.6 979.5 906.5 833.5 764.7
708.9 672.4 638 601.5 545.6 468.3 373.8 328.7 281.4 229.8
167.6 88.1 36.5 8.6 0 0 0
4317.7 3733.4 3172.8 2672.3 2238.3 1914 1742.1 1649.8 1568.1 1499.4
1419.9 1344.7 1271.7 1200.8 1127.8 1056.9 983.8 912.9 846.4 786.2
736.8 698.1 659.5 612.2 543.5 433.9 326.5 281.4 236.3 186.9
133.2 77.3 40.8 17.2 4.3 0 0
4317.7 3776.4 3235.1 2734.5 2285.6 1944 1752.9 1651.9 1572.4 1499.4
1424.2 1351.2 1280.3 1209.4 1140.6 1071.9 1001 932.3 867.8 809.8
760.4 719.6 676.7 623 547.8 433.9 322.2 277.1 229.8 182.6
126.7 75.2 43 21.5 10.7 0 0
4317.7 3793.6 3275.9 2788.3 2328.6 1997.7 1761.5 1662.6 1574.6 1512.3
1441.4 1370.5 1301.8 1233 1166.4 1102 1033.2 964.5 900.1 835.6
784.1 741.1 696 646.6 554.2 440.4 341.6 298.6 249.2 199.8
141.8 85.9 51.6 32.2 19.3 8.6 0
4317.7 3913.9 3462.8 2996.6 2534.8 2128.8 1843.1 1684.1 1598.2 1529.5
1467.2 1402.7 1338.3 1273.8 1207.2 1140.6 1074.1 1005.3 943 882.9
829.2 779.8 730.4 674.5 605.8 517.7 408.1 348 296.4 244.9
186.9 118.1 73 47.3 34.4 17.2 0
4317.7 4004.1 3632.5 3217.9 2775.4 2354.3 2002 1737.8 1606.8 1529.5
1467.2 1404.9 1342.6 1278.1 1213.7 1144.9 1071.9 1005.3 940.9 880.7
831.3 779.8 726.1 665.9 599.3 526.3 442.5 371.6 320.1 268.5
214.8 154.7 79.5 47.3 30.1 15 0
4317.7 4090 3830.1 3501.4 3134.1 2730.3 2335 1954.8 1666.9 1544.5
1471.5 1404.9 1342.6 1278.1 1209.4 1142.8 1071.9 1001 932.3 859.2
790.5 726.1 665.9 610.1 562.8 507 438.2 365.2 296.4 242.7
195.5 146.1 81.6 36.5 19.3 6.4 0
4317.7 4227.5 4102.9 3911.7 3602.4 3247.9 2893.5 2532.6 2064.3 1688.4
1510.1 1426.3 1357.6 1291 1226.6 1160 1091.2 1022.5 951.6 876.4
805.5 734.7 670.2 610.1 552.1 491.9 427.5 365.2 296.4 225.6
174 122.4 77.3 40.8 19.3 8.6 0
4317.7 4369.3 4395 4369.3 4221 3989 3714.1 3409.1 3018.1 2513.3
1991.3 1604.6 1419.9 1336.1 1273.8 1213.7 1149.2 1093.4 1039.7 975.2
910.8 831.3 751.8 678.8 620.8 565 620.8 650.9 491.9 393.1
259.9 191.2 109.6 53.7 25.8 12.9 0
4317.7 4508.9 4695.8 4848.3 4908.4 4861.2 4708.7 4508.9 4322 4098.6
3757.1 3293.1 2749.6 2195.4 1746.4 1508 1439.2 1387.7 1297.5 1215.8
1153.5 1097.7 1018.2 960.2 1011.8 1050.4 885 672.4 408.1 305
227.7 165.4 111.7 64.4 32.2 10.7 0
4317.7 4650.7 5000.8 5327.3 5570.1 5709.7 5718.3 5638.8 5563.6 5540
5524.9 5460.5 5333.8 5174.8 4972.9 4738.7 4444.4 4163 4064.2 4433.7
5235 5997.5 6111.4 5297.2 3737.7 2214.7 1308.2 822.7 569.3 416.7
315.8 227.7 154.7 88.1 34.4 8.6 0
4317.7 4788.1 5280.1 5767.7 6175.8 6437.9 6562.5 6605.5 6648.4 6723.6
6839.6 6990 7170.4 7335.8 7501.2 7625.8 7823.4 8177.9 8839.5 9922.1
11327 12850 14336.5 15479.3 15612.5 14540.6 12482.7 9752.4 6809.5 4255.4
2472.5 1471.5 837.8 315.8 96.7 4.3 0
4317.7 4837.6 5406.8 5971.8 6440 6749.4 6904 6970.6 7032.9 7118.8
7237 7378.8 7563.5 7750.4 7952.3 8227.3 8622.5 9198.2 10048.9 11228.2
12794.2 14860.7 17679 21176.1 23431.6 22886 21212.6 18909.8 16424.5 14065.9
11653.5 8992 6154.3 3617.4 1467.2 369.5 0
4317.7 4874.1 5492.7 6137.2 6648.4 6983.5 7148.9 7198.3 7224.1 7237
7269.2 7312.2 7368 7391.7 7466.8 7634.4 7928.7 8397 9155.3 10270.1
11771.7 13866.1 17017.4 21648.7 27807.3 29766.4 28185.4 26310.1 24235 22074
18886.2 14757.5 10285.2 6261.8 2472.5 790.5 0
4317.7 4955.7 5686.1 6431.5 7048 7421.7 7529.1 7462.5 7303.6 7073.7
6820.3 6577.5 6336.9 6113.5 6004 6135 6706.4 7720.3 8946.9 10096.1
11185.2 12454.8 14190.4 16693 21485.4 27225.2 26054.5 23272.7 21446.8 20196.6
18415.8 15840.2 12375.3 8613.9 3368.2 554.2 0
4317.7 4998.7 5885.8 6697.8 7346.6 7662.3 7655.9 7383.1 6951.3 6495.9
6064.1 5703.2 5424 5260.7 5421.8 6223.1 7587.1 9254.1 11013.4 12867.2
14895 16826.2 18669.3 20806.6 23966.5 28000.7 28784.7 26705.4 24372.5 21981.7
19141.8 15328.9 10813.6 5235 2049.3 229.8 0
4317.7 5065.3 5928.8 6783.7 7445.4 7763.3 7628 7146.8 6538.9 6051.2
5617.3 5271.5 5024.4 4968.6 5434.7 6669.9 8504.4 10809.3 13651.3 17105.4
20892.6 24787.1 28679.5 32178.7 36154.9 39811 40736.8 39063.5 35873.5 31618.1
26022.3 18317 11887.7 6573.2 3170.6 367.3 0
4317.7 5069.5 5939.5 6783.7 7423.9 7707.4 7570 7101.7 6498 5956.7
5522.8 5183.4 4960 4992.2 5640.9 7097.4 9198.2 11952.1 15451.4 19434
23493.9 27467.9 31465.6 35585.7 40244.9 43632.5 43823.7 41151.4 36494.3 30333.5
23893.5 17747.7 11597.7 6747.2 2674.4 337.3 0
4317.7 5069.5 5918.1 6732.2 7318.6 7587.1 7554.9 7252 6785.9 6274.6
5819.2 5479.8 5245.7 5226.4 5737.6 7017.9 8895.3 11140.1 13763 16671.5
19577.9 22497.2 25302.6 28121 31983.3 35768.2 36780 34896.1 31693.3 27523.8
22868.8 17726.2 13350.5 7950.2 3018.1 266.4 0
4317.7 5011.6 5802.1 6543.2 7080.2 7355.1 7443.2 7393.8 7189.7 6882.6
6541 6212.3 5928.8 5776.3 5918.1 6611.9 7872.8 9499 11232.5 12839.3
14390.2 15752.1 17036.7 18832.5 22248 25678.6 25236 22323.2 19633.8 17255.8
14287.1 10736.3 7202.6 3503.6 983.8 120.3 0
4317.7 5009.4 5716.1 6367 6837.4 7099.5 7249.9 7346.6 7396 7411
7385.2 7312.2 7222 7123.1 7108.1 7282.1 7814.8 8747.1 10053.2 11539.7
13243.1 15356.9 18149.4 21775.4 25586.2 26303.7 22312.5 17242.9 12682.5 9234.7
7247.7 5295.1 3840.8 2259.8 629.4 25.8 0
4317.7 4891.3 5486.3 6034.1 6433.6 6674.2 6852.5 7007.1 7151.1 7333.7
7531.3 7728.9 7980.2 8220.8 8547.3 9035 9737.4 10740.6 12259.3 14330.1
16860.5 19797 23285.6 27186.5 28585 26524.9 21655.1 16250.5 10974.7 7915.8
5726.9 3821.5 2300.6 530.6 12.9 0 0
4317.7 4878.4 5436.9 5909.5 6270.3 6489.5 6650.6 6818.1 6977.1 7159.7
7383.1 7623.7 7922.2 8248.8 8656.9 9239 10042.4 11129.4 12564.3 14401
16778.9 19629.5 22271.6 23805.4 23513.3 21262 17090.4 12398.9 7956.6 5656
3903.1 2446.7 1361.9 296.4 0 0 0
